Loading...

Ballpoint Hexagonal Bar Wrench

Brand :
TRUSCO NAKAYAMA

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is considered to fit the corners of the bottom of the hex socket for closer contact.
· The hardness is HRC 54-59.
· Made from chrome vanadium steel.

Features

●Flat corners at the tip of the hexagonal bar are chamfered equally on each side. Easier to insert into the hexagon socket hole, and the chamfer angle is considered to be in close contact with [the corner edge] of the hexagon hole base. 
●The hardness is

Specification

●Set Contents(mm):1.5, 2, 2.5, 3, 4, 5, 6
●Set Contents(piece):7
●SPQ(set):10

Materials

●Chrome Vanadium Steel

Accessories

●Holder