(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Shaped Hollow Wrench (Power Type) Standard, Fast Turning Mechanism Included

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 1,612.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
THP-3S
THP-4S
THP-5S
THP-6S
THP-8S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

₹ 1,612.55

1 Piece(s) 5 Day(s) or more 3 199 100 411-4817 205g

₹ 1,726.80

1 Piece(s) 5 Day(s) or more 4 215 120 411-4841 245g

₹ 1,871.16

1 Piece(s) 5 Day(s) or more 5 231 140 411-4876 315g

₹ 2,088.25

1 Piece(s) 5 Day(s) or more 6 252 160 411-4906 425g

₹ 2,368.22

1 Piece(s) 5 Day(s) or more 8 273 180 411-4931 510g
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

Basic Specifications

  • Type
    T Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    Ideal for deep areas. Strong clamping is possible. Has a fast turning mechanism.

Product Description

[Features]
· Ideal for deep places.
· Powerful fastening is possible.
· With a mechanism for rapid turning.
· Strength is outstanding.
[Applications]
· For tightening and loosening of hex socket bolts and set screws during work.

Part Number
THP-3S
THP-4S
THP-5S
THP-6S
THP-8S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

₹ 1,612.55

1 Piece(s) 5 Day(s) or more 3 199 100 411-4817 205g

₹ 1,726.80

1 Piece(s) 5 Day(s) or more 4 215 120 411-4841 245g

₹ 1,871.16

1 Piece(s) 5 Day(s) or more 5 231 140 411-4876 315g

₹ 2,088.25

1 Piece(s) 5 Day(s) or more 6 252 160 411-4906 425g

₹ 2,368.22

1 Piece(s) 5 Day(s) or more 8 273 180 411-4931 510g
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

Loading...

T-Shaped Hollow Wrench (Power Type) Standard, Fast Turning Mechanism Included

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 1,612.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language