(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Slim Offset Hex Wrench" (4-Piece Set)

"Slim Offset Hex Wrench" (4-Piece Set)

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 6103-F

  • Type
    Other
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5 ~ 5
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    108
  • Set Content(mm)
    2.5、3、4、5
  • Set Content(piece)
    4
  • Trusco Code
    327-2150
  • Mass(g)
    108/set
  • Features
    Extremely thin type with 10 mm width head. Can be used in even narrower work spaces with ultra-thin head. Flat shape with superior pushing force effectively prevents screws from coming out.
  • Head Width(mm)
    10

Loading...

Part Number
6103-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,681.65

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Specifications of 6103-F

  • Type
    Other
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5 ~ 5
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    108
  • Set Content(mm)
    2.5、3、4、5
  • Set Content(piece)
    4
  • Trusco Code
    327-2150
  • Mass(g)
    108/set
  • Features
    Extremely thin type with 10 mm width head. Can be used in even narrower work spaces with ultra-thin head. Flat shape with superior pushing force effectively prevents screws from coming out.
  • Head Width(mm)
    10

Loading...

Part Number
6103-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,681.65

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●Extremely thin type with a head width of 10mm.
●Extremely thin head, it can be used in a narrower working space.
●Flat shape with excellent pressing force works favorably to prevent cam-out.

Specification

●Total Length(mm):108
●Head Width(mm):10
●Set Contents(mm):2.5, 3, 4, 5
●Set Contents(piece):4
●SPQ(set):6

"Slim Offset Hex Wrench" (4-Piece Set)

"Slim Offset Hex Wrench" (4-Piece Set)

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language