(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automated Platform Gauge (for Transaction Certification)

Automated Platform Gauge (for Transaction Certification)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      153,773₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·A large, easy-to-read dial is used.
[Applications]
· Factories.
·For kitchens.
·Explosion-proof factory.
·Weight scale.

Part Number
D-50M
D-100M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Trusco Code

₹ 153,773.40

1 Piece(s) 10 Day(s) or more 5000010050239-0329

₹ 153,773.40

1 Piece(s) 10 Day(s) or more 100000200100239-0311
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Trusco Code

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Weighing Pan Shape Square Plate
Battery Support None Computer Connectivity Function None (Connection Unavailable) Weighing Pan Dimensions D(mm) 264
Weighing Pan Dimensions W(mm) 380 Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Mounting Stand Dimension(mm) 380×264 Mass(g) 22000 Overall Height(mm) 1255
Assay Japan National Certification Product (Old Test Regulations Approved Product) Sensor method Spring method
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language