(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Automatic Weighing Instrument (for Transaction Certification) Needle Attached to PC Cover

Automatic Weighing Instrument (for Transaction Certification) Needle Attached to PC Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,027₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient friction pointer for fixed amount packing of plastic cover for upper tray scale.
· Can be mounted to Yamato's even balances (YSD-08 to 12).

Part Number
PC-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,027.38

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Option Trusco Code 336-0571
Mass(g) 100 Major Diameter(mm) 211
X
whatsapp-qr whatsapp-icon