(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Application | Single Item | blade diameter(mm) | 2.5 |
---|---|---|---|
Effective Length(mm) | 37 | Overall Length(mm) | 90 |
shank diameter(mm) | 6.35 | Trusco Code | 415-3464 |
Mass(g) | 14 | work material | Block, Mortar, Brick, Plasterboard, etc. |
Compatible Model | Rechargeable drill (9.6 V or more), Rechargeable impact screwdriver, Electric drill (400 W or less) (cannot be used for a vibration drill). | Blade part | Carbide tip |
Features 1 | Use of 6.35 mm hexagonal shank improves torque transmission efficiency. | Features 2 | An integrated shape from the shank to blade tip for safety. |
Show More | |||
Specifications | Compatible Model: Rechargeable Drill (9.6 V or more), Rechargeable Impact Driver, Electric Drill (400 W or less) (Cannot be used with vibrational drill.) | - | - |
Show Less |
Caution
Loading...
Application | Single Item | blade diameter(mm) | 2.5 |
---|---|---|---|
Effective Length(mm) | 37 | Overall Length(mm) | 90 |
shank diameter(mm) | 6.35 | Trusco Code | 415-3464 |
Mass(g) | 14 | work material | Block, Mortar, Brick, Plasterboard, etc. |
Compatible Model | Rechargeable drill (9.6 V or more), Rechargeable impact screwdriver, Electric drill (400 W or less) (cannot be used for a vibration drill). | Blade part | Carbide tip |
Features 1 | Use of 6.35 mm hexagonal shank improves torque transmission efficiency. | Features 2 | An integrated shape from the shank to blade tip for safety. |
Show More | |||
Specifications | Compatible Model: Rechargeable Drill (9.6 V or more), Rechargeable Impact Driver, Electric Drill (400 W or less) (Cannot be used with vibrational drill.) | - | - |
Show Less |
Loading...
Application | Single Item | blade diameter(mm) | 2.5 |
---|---|---|---|
Effective Length(mm) | 37 | Overall Length(mm) | 90 |
shank diameter(mm) | 6.35 | Trusco Code | 415-3464 |
Mass(g) | 14 | work material | Block, Mortar, Brick, Plasterboard, etc. |
Compatible Model | Rechargeable drill (9.6 V or more), Rechargeable impact screwdriver, Electric drill (400 W or less) (cannot be used for a vibration drill). | Blade part | Carbide tip |
Features 1 | Use of 6.35 mm hexagonal shank improves torque transmission efficiency. | Features 2 | An integrated shape from the shank to blade tip for safety. |
Show More | |||
Specifications | Compatible Model: Rechargeable Drill (9.6 V or more), Rechargeable Impact Driver, Electric Drill (400 W or less) (Cannot be used with vibrational drill.) | - | - |
Show Less |
[Features]
· Use of 6.35 mm hexagonal shank improves torque transmission efficiency.
· An integrated shape from the shank to blade tip for safety.
[Applications]
· Work materials: Block, mortar, brick, plasterboard, etc.
Loading...
Application | Single Item | blade diameter(mm) | 2.5 |
---|---|---|---|
Effective Length(mm) | 37 | Overall Length(mm) | 90 |
shank diameter(mm) | 6.35 | Trusco Code | 415-3464 |
Mass(g) | 14 | work material | Block, Mortar, Brick, Plasterboard, etc. |
Compatible Model | Rechargeable drill (9.6 V or more), Rechargeable impact screwdriver, Electric drill (400 W or less) (cannot be used for a vibration drill). | Blade part | Carbide tip |
Features 1 | Use of 6.35 mm hexagonal shank improves torque transmission efficiency. | Features 2 | An integrated shape from the shank to blade tip for safety. |
Show More | |||
Specifications | Compatible Model: Rechargeable Drill (9.6 V or more), Rechargeable Impact Driver, Electric Drill (400 W or less) (Cannot be used with vibrational drill.) | - | - |
Show Less |
Caution
Loading...
Loading...
Loading...
Application | Single Item | blade diameter(mm) | 2.5 |
---|---|---|---|
Effective Length(mm) | 37 | Overall Length(mm) | 90 |
shank diameter(mm) | 6.35 | Trusco Code | 415-3464 |
Mass(g) | 14 | work material | Block, Mortar, Brick, Plasterboard, etc. |
Compatible Model | Rechargeable drill (9.6 V or more), Rechargeable impact screwdriver, Electric drill (400 W or less) (cannot be used for a vibration drill). | Blade part | Carbide tip |
Features 1 | Use of 6.35 mm hexagonal shank improves torque transmission efficiency. | Features 2 | An integrated shape from the shank to blade tip for safety. |
Show More | |||
Specifications | Compatible Model: Rechargeable Drill (9.6 V or more), Rechargeable Impact Driver, Electric Drill (400 W or less) (Cannot be used with vibrational drill.) | - | - |
Show Less |
Part Number |
---|
T6CD-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 811.62 | 1 Piece(s) | 8 Day(s) or more |
Part Number |
---|
Application | Single Item | blade diameter(mm) | 2.5 | Effective Length(mm) | 37 |
---|---|---|---|---|---|
Overall Length(mm) | 90 | shank diameter(mm) | 6.35 | Trusco Code | 415-3464 |
Mass(g) | 14 | work material | Block, Mortar, Brick, Plasterboard, etc. | Compatible Model | Rechargeable drill (9.6 V or more), Rechargeable impact screwdriver, Electric drill (400 W or less) (cannot be used for a vibration drill). |
Blade part | Carbide tip | Features 1 | Use of 6.35 mm hexagonal shank improves torque transmission efficiency. | Features 2 | An integrated shape from the shank to blade tip for safety. |
Specifications | Compatible Model: Rechargeable Drill (9.6 V or more), Rechargeable Impact Driver, Electric Drill (400 W or less) (Cannot be used with vibrational drill.) |
Please check the type/dimensions/specifications of the part T6CD-25 in the Hex shaft rechargeable screwdriver bit (6.35 hex shaft) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy