(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concrete Drill (SDSplus Shank) for Small Capacity Hammer Drills【1-3 Pieces Per Package】

Concrete Drill (SDSplus Shank) for Small Capacity Hammer Drills
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The carbide tip and cutting edge of the candle type have been made thin, allowing it to drill workpieces sharply and improving the drilling speed.
· The center point at the end of the carbide tip exhibits excellent positioning performance to facilitate drilling that is close to a perfect circle.
· Center point suppress core vibration during drilling to reduce vibration load during operation.
[Applications]
· Work materials: Concrete, blocks, mortar, Japanese walls.

Features

●The center point of cemented carbide tip provides outstanding positioning performance and drilling close to the perfect circle is possible.

Usage

●Work Material: Concrete, Block, Mortar, Japanese Wall

Materials

●Blade Part: Carbide Tip
Part Number
TCD-SDS-34-3P
TCD-SDS-50
TCD-SDS-75
TCD-SDS-80
TCD-SDS-100L
TCD-SDS-120
TCD-SDS-127
TCD-SDS-143
TCD-SDS-160
TCD-SDS-170
TCD-SDS-200L
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication blade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Number of included sets
(pc.)
JAN Code Trusco Code Mass
(g)
Specifications

₹ 1,975.38

1 Pack(s)

3 Pieces Per Package

6 Day(s) or more Same size set3.4451103-415-3413102Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 892.45

1 Piece(s) 5 Day(s) or more Single Item5.045110--391-146240Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 1,012.35

1 Piece(s) 5 Day(s) or more Single Item7.5100160--391-156056Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 1,013.11

1 Piece(s) 5 Day(s) or more Single Item8.0100160--391-157858Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 1,560.75

1 Piece(s) 5 Day(s) or more Single Item10.0200260-4989999384628768-4223108-

₹ 1,178.33

1 Piece(s) 5 Day(s) or more Single Item12.0100160--391-126884Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 1,280.29

1 Piece(s) 5 Day(s) or more Single Item12.7100160--391-128488Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 1,373.24

1 Piece(s) 5 Day(s) or more Single Item14.3100160--391-1292100Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 1,800.45

1 Piece(s) 5 Day(s) or more Single Item16.0100160--391-1314114Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 1,941.18

1 Piece(s) 5 Day(s) or more Single Item17.0100160--391-1331132Compatible Model: Lightweight Hammer Drill (SDSplus)

₹ 3,098.36

1 Piece(s) 8 Day(s) or more Single Item20.0200260-4989999384741768-4347278-
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication blade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Number of included sets
(pc.)
JAN Code Trusco Code Mass
(g)
Specifications

Loading...

  1. 1

Basic Information

shank SDSplus work material Concrete, blocks, mortar, Japanese walls Compatible Model For Lightweight Hammer Drill (SDSplus)
Blade part Carbide tip Features 1 The carbide tip and cutting edge of the candle type have been made thin, allowing it to drill workpieces sharply and improving the drilling speed. Features 2 The center point at the end of the carbide tip exhibits excellent positioning performance to facilitate drilling that is close to a perfect circle.
Features 3 Center point suppress core vibration during drilling to reduce vibration load during operation.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list