(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anchor Drill ADX-SDS Type (SDS plus Shank)

Anchor Drill ADX-SDS Type (SDS plus Shank)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,340₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●Changing the blade edge to [4 edges], it is possible to punch close to a perfect circle compared with a general two-edge drill, and anchor insertion can be done smoothly.

Usage

●Work Material: Concrete, Mortar, Block

Specification

●Shank: SDSplus
●Compatible Model: Light Hammer Drill

Materials

●Blade Part: Carbide Tip
Part Number
ADX-8.0SDS
ADX-8.5SDS
ADX-9.0SDS
ADX-9.5SDS
ADX-10.0SDS
ADX-10.5SDS
ADX-10.5X260SDS
ADX-10.5X460SDS
ADX-11.0SDS
ADX-12.0SDS
ADX-12.0X260SDS
ADX-12.5SDS
ADX-12.5X260SDS
ADX-12.5X460SDS
ADX-12.7SDS
ADX-12.7X260SDS
ADX-13.0SDS
ADX-14.0SDS
ADX-14.0X260SDS
ADX-14.5SDS
ADX-14.5X260SDS
ADX-14.5X460SDS
ADX-15.0SDS
ADX-15.0X260SDS
ADX-16.0SDS
ADX-16.0X260SDS
ADX-16.5SDS
ADX-16.5X260SDS
ADX-17.0SDS
ADX-17.0X260SDS
ADX-18.0SDS
ADX-18.0X260SDS
ADX-18.0X460SDS
ADX-19.0X260SDS
ADX-20.0X260SDS
ADX-21.5X260SDS
ADX-22.0X260SDS
ADX-23.0X260SDS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Trusco Code Mass

₹ 1,339.76

1 Piece(s) 6 Day(s) or more 8100160376-486947(g)

₹ 1,356.98

1 Piece(s) 6 Day(s) or more 8.5100160376-487750(g)

₹ 1,345.29

1 Piece(s) 6 Day(s) or more 9.0100160376-488558(g)

₹ 1,346.80

1 Piece(s) 6 Day(s) or more 9.5100160376-489362(g)

₹ 1,402.09

1 Piece(s) 6 Day(s) or more 10100160376-405263(g)

₹ 1,420.64

1 Piece(s) 6 Day(s) or more 10.5100160376-406166(g)

₹ 2,143.15

1 Piece(s) 5 Day(s) or more 10.5180260376-4079110(g)

₹ 2,776.07

1 Piece(s) 5 Day(s) or more 10.5380460376-4087165(g)

₹ 1,406.47

1 Piece(s) 6 Day(s) or more 11.0100160376-409571(g)

₹ 1,464.02

1 Piece(s) 6 Day(s) or more 12100160376-410978(g)

₹ 2,222.13

1 Piece(s) 6 Day(s) or more 12180260376-4117163(g)

₹ 1,467.25

1 Piece(s) 6 Day(s) or more 12.5100160376-412583(g)

₹ 2,331.96

1 Piece(s) 5 Day(s) or more 12.5180260376-4133163(g)

₹ 3,145.02

1 Piece(s) 6 Day(s) or more 12.5380460376-4141248(g)

₹ 1,467.25

1 Piece(s) 6 Day(s) or more 12.7100160376-415083(g)

₹ 2,331.96

1 Piece(s) 6 Day(s) or more 12.7180260376-4168163(g)

₹ 1,522.55

1 Piece(s) 6 Day(s) or more 13.0100160376-417684(g)

₹ 1,583.93

1 Piece(s) 6 Day(s) or more 14.0100160376-418494(g)

₹ 2,496.93

1 Piece(s) 6 Day(s) or more 14.0180260376-4192160(g)

₹ 1,640.73

1 Piece(s) 6 Day(s) or more 14.5100160376-420699(g)

₹ 2,606.73

1 Piece(s) 6 Day(s) or more 14.5180260376-4214160(g)

₹ 3,569.93

1 Piece(s) 6 Day(s) or more 14.5380460376-4222210(g)

₹ 1,877.65

1 Piece(s) 6 Day(s) or more 15.0140200376-4231134(g)

₹ 2,717.93

1 Piece(s) 6 Day(s) or more 15.0180260376-4249160(g)

₹ 1,939.20

1 Piece(s) 6 Day(s) or more 16.0140200376-4257148(g)

₹ 2,903.73

1 Piece(s) 6 Day(s) or more 16.0180260376-4265205(g)

₹ 1,997.73

1 Piece(s) 6 Day(s) or more 16.5140200376-4273154(g)

₹ 3,021.91

1 Piece(s) 6 Day(s) or more 16.5180260376-4281220(g)

₹ 2,001.13

1 Piece(s) 6 Day(s) or more 17.0140200376-4290163(g)

₹ 3,142.00

1 Piece(s) 6 Day(s) or more 17.0180260376-4303240(g)

₹ 2,222.13

1 Piece(s) 6 Day(s) or more 18.0140200376-4311163(g)

₹ 3,309.96

1 Piece(s) 6 Day(s) or more 18.0180260376-4320245(g)

₹ 4,492.15

1 Piece(s) 6 Day(s) or more 18.0380460376-4338410(g)

₹ 3,548.22

1 Piece(s) 6 Day(s) or more 19.0180260376-4346280(g)

₹ 3,682.89

1 Piece(s) 6 Day(s) or more 20180260376-4354335(g)

₹ 4,075.09

1 Piece(s) 5 Day(s) or more 21.5180260376-4362345(g)

₹ 4,241.73

1 Piece(s) 6 Day(s) or more 22180260376-4524350(g)

₹ 4,648.00

1 Piece(s) 5 Day(s) or more 23.0180260376-4753390(g)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Trusco Code Mass

Loading...

  1. 1

Basic Information

shank SDSplus Features The "4 edge" blade tip enables drilling a hole close to a perfect circle and makes inserting an anchor smooth compared to a general 2 edge drill. Higher speed drilling than those of conventional products is achieved by optimizing the designs of the blade tip and the spiral. work material Concrete, mortar, blocks.
Compatible Model Lightweight Hammer Drill Blade part Carbide tip
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language