(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Drill SDS Type (SDSplus Shank)

All Drill SDS Type (SDSplus Shank)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      842₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Lightweight hammer drill that can be attached and detached with one touch.
· It efficiently transmits the drilling power to the cutting edge.
[Applications]
· Work materials: Concrete, blocks, mortar.

Part Number
SDS-3.5X160P
SDS-5.0X160P
SDS-6.0X160P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Effective Length
(mm)
Trusco Code Mass

₹ 842.49

1 Piece(s) 6 Day(s) or more 3.585376-569546(g)

₹ 846.47

1 Piece(s) 6 Day(s) or more 595376-574153(g)

₹ 848.36

1 Piece(s) 6 Day(s) or more 695376-580658(g)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Effective Length
(mm)
Trusco Code Mass

Loading...

  1. 1

Basic Information

Overall Length(mm) 160 shank SDSplus Features Lightweight hammer drill that can be detached with one touch. It efficiently transmits the drilling power to the cutting edge.
work material Concrete, blocks, mortar. Compatible Model Lightweight Hammer Drill Blade part Carbide tip
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list