(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Used for removing damaged bolts, pipes, etc.
· Bolts that are broken inside screw holes can be extracted without damaging the screw holes.
· When Phillips or slotted grooves in the heads of machine screws are damaged, it is typically very difficult to extract the screws, but they can be removed easily with this tool.
· Hex bolts with crushed head or broken bolts can be removed easily by drilling a pilot hole.
[Applications]
· For the extraction of things like bolts and pipes that had broken inside.
Part Number |
---|
EX-801 |
EX-802 |
EX-803 |
EX-804 |
EX-805A |
EX-805B |
EX-806A |
EX-806B |
EX-807A |
EX-807B |
EX-808 |
EX-809 |
EX-810 |
EX-811 |
EX-812 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | Original Diameter (mm) | Dimensions of pipe to use | Dimensions of pilot hole for bolt to use (mm) | Tip diameter (mm) | Compatible Tap Handle | Used Bolt Screw (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 476.01 | 1 Piece(s) | 5 Day(s) or more | 50 | 4.5 | - | 2.5 | 1.8 | TH-6 | 4.8–6.4 | 231-8687 | 5 | ||
₹ 536.01 | 1 Piece(s) | 5 Day(s) or more | 60 | 5.6 | - | 3.3 | 2.5 | TH-6 | 6.4~8.0 | 231-8709 | 10 | ||
₹ 636.00 | 1 Piece(s) | 5 Day(s) or more | 68 | 7.3 | - | 4.5 | 3.5 | TH-6 | 8.0~11.0 | 231-8725 | 15 | ||
₹ 828.38 | 1 Piece(s) | 5 Day(s) or more | 76 | 8.7 | - | 6.5 | 5.0 | TH-10 | 11.0~14.0 | 231-8741 | 30 | ||
₹ 931.29 | 1 Piece(s) | 5 Day(s) or more | 86 | 11.0 | 1/8 | 8.0 | 6.0 | TH-13 | 14.0~19.0 | 231-8768 | 40 | ||
₹ 1,175.93 | 1 Piece(s) | 6 Day(s) or more | 86 | 13.5 | 1/4 | 9.2 | 8.7 | TH-13 | 17.0~24.0 | 231-8784 | 60 | ||
₹ 1,272.78 | 1 Piece(s) | 5 Day(s) or more | 95 | 15.0 | - | 10.5 | 9.5 | TH-19 | 19.0~25.0 | 231-8806 | 100 | ||
₹ 1,442.16 | 1 Piece(s) | 5 Day(s) or more | 95 | 17.5 | 3/8 | 12.5 | 12.0 | TH-25 | 24.0 to 28.0 | 231-8822 | 130 | ||
₹ 1,685.02 | 1 Piece(s) | 5 Day(s) or more | 105 | 20.0 | - | 13.5 | 12.7 | TH-25 | 25.0~35.0 | 231-8849 | 170 | ||
₹ 2,125.62 | 1 Piece(s) | 5 Day(s) or more | 105 | 22.0 | 1/2 | 15.5 | 15.0 | TH-32 | 28.0~38.0 | 231-8865 | 230 | ||
₹ 2,832.95 | 1 Piece(s) | 5 Day(s) or more | 110 | 26.0 | 3/4 | 20.5 | 19.0 | TH-32 | 35.0~44.0 | 231-8881 | 340 | ||
₹ 4,002.24 | 1 Piece(s) | 5 Day(s) or more | 120 | 33.0 | 1" | 27.0 | 25.0 | TH-38 | 44.0~54.0 | 231-8903 | 570 | ||
₹ 8,896.87 | 1 Piece(s) | 5 Day(s) or more | 127 | 40.0 | 11/4 | 33.5 | 32.0 | TH-50 | 54.0~64.0 | 231-8920 | 950 | ||
₹ 11,300.91 | 1 Piece(s) | 5 Day(s) or more | 140 | 48.0 | 1 1/2 | 40.0 | 38.0 | TH-50 | 64.0~76.0 | 231-8946 | 1590 | ||
₹ 15,192.36 | 1 Piece(s) | 5 Day(s) or more | 160 | 58.0 | 2" | 49.5 | 48.0 | TH-50 | 76.0~90.0 | 231-8962 | 2200 |
Part Number |
---|
Loading...
Tap Type | Modification/removal Tool | Application | For extracting folded bolts and pipes | Specifications | Spiral Type (for Right Handed Bolt Threads Only) |
---|---|---|---|---|---|
Material | Medium carbon steel (S45C) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy