(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A straight-type handle for hand tap and hand reamer.
[Applications]
· For tapping.
Part Number |
---|
TH-6 |
TH-10 |
TH-13 |
TH-19 |
TH-25 |
TH-32 |
TH-38 |
TH-50 |
TH-75 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length L (mm) | Trusco Code | Mass (g) | Applicable Tapped Square Portion |
---|---|---|---|---|---|---|---|---|---|
₹ 1,192.87 | 1 Piece(s) | 5 Day(s) or more | M1 to 6 | 170 | 229-2955 | 80 | 2.3~6 | ||
₹ 1,346.85 | 1 Piece(s) | 5 Day(s) or more | M1 to 10 | 200 | 229-2963 | 140 | 2.5 to 8 | ||
₹ 1,787.64 | 1 Piece(s) | 5 Day(s) or more | M4 to 13 | 260 | 229-2971 | 250 | 3.0~10 | ||
₹ 2,526.49 | 1 Piece(s) | 5 Day(s) or more | M6 to 20 | 350 | 229-2980 | 500 | 5.0~13 | ||
₹ 4,251.35 | 1 Piece(s) | 5 Day(s) or more | M10 to 25 | 460 | 229-2998 | 1030 | 6.0~16 | ||
₹ 12,377.47 | 1 Piece(s) | 5 Day(s) or more | M19 to 32 | 780 | 229-3005 | 3500 | 7.0~22 | ||
₹ 14,881.60 | 1 Piece(s) | 5 Day(s) or more | M19 to 38 | 900 | 229-3013 | 4500 | 8.0~28 | ||
₹ 28,278.62 | 1 Piece(s) | 5 Day(s) or more | M25 to 50 | 1000 | 253-7753 | 5000 | 14.0~37 | ||
₹ 52,953.20 | 1 Piece(s) | 5 Day(s) or more | M25 to 70 | 1250 | 253-7761 | 7000 | 16.0~45 |
Part Number |
---|
Loading...
Tap Type | Tap wrench | Application | For tapping | Material | Zinc Diecast |