Loading...

Solid Spiral End Mill SSM4000 Type

Brand :
SUMITOMO_ELEC_

Caution

    Product Description

    Standard type of SSM type.
    Machining Application (Processing Shape) Side/Groove
    Tool material: Carbide
    Work Material 1/Cast Iron/Aluminum
    Coating: Uncoated
    Standard/alteration category, manufacturer's standard product, Number of flutes (pcs.): 4
    corner shape: sharp corner
    Helix angle: Standard helix (30 to 44°)