(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SEC-M Type Tool Bit MTJN Type (Cutting Direction: Right)

SEC-M Type Tool Bit MTJN Type (Cutting Direction: Right)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,140₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp-on + pin lock type. General / Profiling Milling

 
Part Number
MTJNR2020K16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,140.38

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter / Profile Clamp Shape Clamp-on Type + Pin-Lock Type
Preferred Hand Right Handed Applicable Chip Clearance Angle Negative Shank Height h(mm) 20
Link Width b(mm) 20 Size L1(mm) 125 Dimension f(mm) 25
Size h1(mm) 20 Size L2(mm) 32 Suitable Tip TN□□1604