• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

SEC-Outer Diameter Bit, CSRP Type

Part Number

Configured Part Number is shown.

 
Part Number
CSRPR2525N12
CSRPR2525N15
Part NumberVolume DiscountDays to ShipSize L2
(mm)
Suitable Tip
9 Day(s) or more 34.5SP□□1203
9 Day(s) or more 40SP□□1504

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter Clamp Shape Clamp On
Preferred Hand Right Handed Applicable Chip Clearance Angle Positive Shank Height h(mm) 25
Link Width b(mm) 25 Size L1(mm) 160 Dimension f(mm) 21.5
Size h1(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)