(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Tip Replacement Tip SPMT-T

Blade Tip Replacement Tip SPMT-T
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      564₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This cutter with a ball handle for three-dimensional profiling can be used for the rough machining of molds and machine parts.

 
Part Number
SPMT09T308ACZ310
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 563.90

10 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle P (11°) Work material Stainless Steel / Cast Iron / Difficult-to-cut material
Material type Coating Material type model ACZ310 Thickness(mm) 3.97
Applicable Cutter WBMR2250/WBMR2300/WBMR2400 Fig 7 Dimension A(mm) 9.53
X
whatsapp-qr whatsapp-icon