(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Blade Replacement Insert D (55° Rhombic) DCMT-T-N-FP

Part Number

Configured Part Number is shown.

DCMT11T308NFPT1500A

 
Part Number
DCMT11T308NFPT1500A
Part NumberVolume DiscountDays to ShipCutting Edge Length
(mm)
Material
11 Day(s) or more 11.6Cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand No Preferred Hand
Nose Radius 0.8 Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Material Type T1500A Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Detail Nose Radius(mm) 0.8

Please check the type/dimensions/specifications of the part DCMT11T308NFPT1500A in the Blade Replacement Insert D (55° Rhombic) DCMT-T-N-FP series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)