(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Blade Tip Replacement Tip C (80°Diamond) CPGT-L-FX

Part Number

Configured Part Number is shown.

 
Part Number
CPGT060204LFXT1000A
CPGT060204LFXT1500A
CPGT060204LFXT1500Z
Part NumberVolume DiscountDays to ShipMaterial Type Cutting Edge Length
(mm)
Material
11 Day(s) or more T1000A6.4Cermet
11 Day(s) or more T1500A6.4Cermet
11 Day(s) or more T1500Z6.4Coated cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Nose Radius 0.4 Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 2.38 Dimension φd(mm) 6.35 Detail Nose Radius(mm) 0.4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)