(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chip (Chip for Carbide Bits) 02-○

Chip (Chip for Carbide Bits) 02-○
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      851₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Inserts with dimensions of 10 × 6 × 3, 13 × 9 × 3, 16 × 11 × 4, 19 × 13 × 5, and 22 × 15 × 6.

 
Part Number
022H2
022U2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type

₹ 850.87

10 Piece(s) 5 Day(s) or more Cast IronH2

₹ 850.87

10 Piece(s) 5 Day(s) or more Stainless SteelU2

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter Size A(mm) 16
Size B(mm) 11 Dimension C(mm) 4 Material Carbide alloy
Representative Applicable Tool 41 type/ 42 type
X
whatsapp-qr whatsapp-icon