(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chip (Chip for Carbide Bits) 01-○

Chip (Chip for Carbide Bits) 01-○
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,250₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for JIS standard type tool bits.
Shape: 01 type
Corner radius: 4 to 8

 
Part Number
013U2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,250.00

10 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter Work Material Stainless Steel
Nose Radius Others Hole Availability NA Material Type U2
Size A(mm) 19 Size B(mm) 13 Dimension C(mm) 5
Detail Nose Radius(mm) 5 Material Carbide alloy Representative Applicable Tool 31 type/32 type/45 type/46 type
X
whatsapp-qr whatsapp-icon