(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SumiDrill WDX Type / PDL Type / PCT Type Insert WDXT-G

SumiDrill WDX Type / PDL Type / PCT Type Insert WDXT-G
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      667₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tip for tip-replacement drills.

 
Part Number
WDXT063006-G-ACP300
WDXT063006-G-DL1500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type

₹ 667.36

10 Piece(s) 5 Day(s) or more General Steel[○] / Stainless Steel[○]ACP300

₹ 1,354.55

10 Piece(s) 5 Day(s) or more Aluminum Alloy[○] / Copper Alloy[○]DL1500

Loading...

  1. 1

Basic Information

Dimension S(mm) 3.0 Dimension ℓ(mm) 6.0 Detail Nose Radius(mm) 0.6
Compatible Holder WDX185D2S25~WDX225D2S25/WDX185D3S25~WDX225D3S25/WDX185D4S25~WDX225D4S25/WDX185D5S25~WDX225D5S25