Sumi Boron Chip T (Triangle) 3NU-TNGA

Sumi Boron Chip T (Triangle) 3NU-TNGA

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3NUTNGA160404BN1000
3NUTNGA160404BN2000
3NUTNGA160404BN250
3NUTNGA160404BN350
3NUTNGA160404BN7000
3NUTNGA160404BN7500
3NUTNGA160404BNX20
3NUTNGA160404HSBN2000
3NUTNGA160404HSBN7000
3NUTNGA160404HSBN7500
3NUTNGA160404HTBN350
3NUTNGA160404LEBN7500
3NUTNGA160404LFBN7000
3NUTNGA160404LFBN7500
3NUTNGA160404LSBN7500
3NUTNGA160404LTBN2000
3NUTNGA160408BN1000
3NUTNGA160408BN2000
3NUTNGA160408BN250
3NUTNGA160408BN350
3NUTNGA160408BN7000
3NUTNGA160408BN7500
3NUTNGA160408BNX20
3NUTNGA160408HSBN2000
3NUTNGA160408HSBN7000
3NUTNGA160408HSBN7500
3NUTNGA160408HTBN350
3NUTNGA160408LEBN7500
3NUTNGA160408LFBN7000
3NUTNGA160408LFBN7500
3NUTNGA160408LSBN7500
3NUTNGA160408LTBN2000
3NUTNGA160412BN2000
3NUTNGA160412BN250
3NUTNGA160412BN350
3NUTNGA160412BN7000
3NUTNGA160412BN7500
3NUTNGA160412BNX20
3NUTNGA160412HSBN2000
3NUTNGA160412HTBN350
3NUTNGA160412LTBN2000
Part NumberVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code
7 Day(s) or more High-Hardness Material0.4BN10000.4Standard Blade Tip2.3CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more High-Hardness Material0.4BN20000.4Standard Blade Tip2.3CBN3Multi Corner TypeOne Use Chip
6 Day(s) or more High-Hardness Material0.4BN2500.4Standard Blade Tip2.3CBN3Multi Corner TypeOne Use Chip
6 Day(s) or more High-Hardness Material0.4BN3500.4Standard Blade Tip2.3CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Standard Blade Tip2.3CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more Cast Iron0.4BN75000.4Standard Blade Tip2.3CBN3Multi Corner TypeOne Use Chip
6 Day(s) or more High-Hardness Material0.4BNX200.4Standard Blade Tip2.3CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more High-Hardness Material0.4BN20000.4Reinforced cutting edge type2.3CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Reinforced cutting edge type2.3CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron0.4BN75000.4Reinforced cutting edge type2.3CBN3Multi Corner TypeOne Use Chip
6 Day(s) or more High-Hardness Material0.4BN3500.4Reinforced cutting edge type2.3CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron0.4BN75000.4Sharp Edge Type2.3CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Sharp Edge Type2.3CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron0.4BN75000.4Sharp Edge Type2.3CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron0.4BN75000.4Continuous Cutting General Purpose Type2.3CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more High-Hardness Material0.4BN20000.4Sharpness-Focused Type2.3CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material0.8BN10000.8Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more High-Hardness Material0.8BN20000.8Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
6 Day(s) or more High-Hardness Material0.8BN2500.8Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
6 Day(s) or more High-Hardness Material0.8BN3500.8Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more Cast Iron0.8BN75000.8Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material0.8BNX200.8Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more High-Hardness Material0.8BN20000.8Reinforced cutting edge type2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8Reinforced cutting edge type2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron0.8BN75000.8Reinforced cutting edge type2CBN3Multi Corner TypeOne Use Chip
6 Day(s) or more High-Hardness Material0.8BN3500.8Reinforced cutting edge type2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron0.8BN75000.8Sharp Edge Type2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8Sharp Edge Type2CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more Cast Iron0.8BN75000.8Sharp Edge Type2CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more Cast Iron0.8BN75000.8Continuous Cutting General Purpose Type2CBN3Multi Corner TypeOne Use Chip
7 Day(s) or more High-Hardness Material0.8BN20000.8Sharpness-Focused Type2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material1.2BN20001.2Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material1.2BN2501.2Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material1.2BN3501.2Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BN70001.2Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more Cast Iron1.2BN75001.2Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material1.2BNX201.2Standard Blade Tip2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material1.2BN20001.2Reinforced cutting edge type2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material1.2BN3501.2Reinforced cutting edge type2CBN3Multi Corner TypeOne Use Chip
9 Day(s) or more High-Hardness Material1.2BN20001.2Sharpness-Focused Type2CBN3Multi Corner TypeOne Use Chip

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 9.525

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)