Sumi Boron Chip T (Triangle) 3NC-TPGW

Sumi Boron Chip T (Triangle) 3NC-TPGW

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3NCTPGW090202BNC500
3NCTPGW090204BNC500
3NCTPGW110304BNC100
3NCTPGW110304BNC160
3NCTPGW110304BNC200
3NCTPGW110304BNC300
3NCTPGW110304BNC500
3NCTPGW110304HSBNC300
3NCTPGW110304LSBNC100
3NCTPGW110304LSBNC160
3NCTPGW110304LSBNC200
3NCTPGW110308BNC100
3NCTPGW110308BNC160
3NCTPGW110308BNC200
3NCTPGW110308BNC300
3NCTPGW110308BNC500
3NCTPGW110308HSBNC300
3NCTPGW110308LSBNC100
3NCTPGW110308LSBNC160
3NCTPGW110308LSBNC200
3NCTPGW160404BNC100
3NCTPGW160404BNC200
3NCTPGW160404BNC500
3NCTPGW160404HSBNC200
3NCTPGW160404LSBNC100
3NCTPGW160404LSBNC200
3NCTPGW160408BNC100
3NCTPGW160408BNC200
3NCTPGW160408BNC500
3NCTPGW160408HSBNC200
3NCTPGW160408LSBNC100
3NCTPGW160408LSBNC200
Part NumberVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code
9 Day(s) or more Cast Iron0.2BNC5002.385.560.2Standard Blade Tip9.6CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more Cast Iron0.4BNC5002.385.560.4Standard Blade Tip9.6CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.4BNC1003.186.350.4Standard Blade Tip11CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.4BNC1603.186.350.4Standard Blade Tip11CBN3Multi Corner TypeCoated Sumiboron series
6 Day(s) or more High-Hardness Material0.4BNC2003.186.350.4Standard Blade Tip2.3CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.4BNC3003.186.350.4Standard Blade Tip2.3CBN3Multi Corner TypeCoated Sumiboron series
6 Day(s) or more Cast Iron0.4BNC5003.186.350.4Standard Blade Tip2.3CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.4BNC3003.186.350.4Reinforced cutting edge type2.3CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.4BNC1003.186.350.4Continuous Cutting General Purpose Type2.3CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.4BNC1603.186.350.4Continuous Cutting General Purpose Type2.3CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.4BNC2003.186.350.4Continuous Cutting General Purpose Type2.3CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.8BNC1003.186.350.8Standard Blade Tip2CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.8BNC1603.186.350.8Standard Blade Tip2CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.8BNC2003.186.350.8Standard Blade Tip3.2CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.8BNC3003.186.350.8Standard Blade Tip2CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more Cast Iron0.8BNC5003.186.350.8Standard Blade Tip2CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.8BNC3003.186.350.8Reinforced cutting edge type2CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.8BNC1003.186.350.8Continuous Cutting General Purpose Type2CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.8BNC1603.186.350.8Continuous Cutting General Purpose Type2CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.8BNC2003.186.350.8Continuous Cutting General Purpose Type2CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.4BNC1004.769.5250.4Standard Blade Tip3.5CBN3Multi Corner TypeCoated Sumiboron series
6 Day(s) or more High-Hardness Material0.4BNC2004.769.5250.4Standard Blade Tip3.5CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more Cast Iron0.4BNC5004.769.5250.4Standard Blade Tip3.5CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.4BNC2004.769.5250.4Reinforced cutting edge type2.4CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.4BNC1004.769.5250.4Continuous Cutting General Purpose Type2.4CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.4BNC2004.769.5250.4Continuous Cutting General Purpose Type2.4CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.8BNC1004.769.5250.8Standard Blade Tip3.2CBN3Multi Corner TypeCoated Sumiboron series
6 Day(s) or more High-Hardness Material0.8BNC2004.769.5250.8Standard Blade Tip3.2CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more Cast Iron0.8BNC5004.769.5250.8Standard Blade Tip3.2CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.8BNC2004.769.5250.8Reinforced cutting edge type2CBN3Multi Corner TypeCoated Sumiboron series
9 Day(s) or more High-Hardness Material0.8BNC1004.769.5250.8Continuous Cutting General Purpose Type2CBN3Multi Corner TypeCoated Sumiboron series
7 Day(s) or more High-Hardness Material0.8BNC2004.769.5250.8Continuous Cutting General Purpose Type2CBN3Multi Corner TypeCoated Sumiboron series

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code W Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)