Loading...

Blade Tip Replacement Tip S (Square) SPGN

Brand :
SUMITOMO_ELEC_

Caution

    Product Description

    [Specifications]
    ·Chip Breaker Symbol: None
    ·Shape: (square)
    · Groove
    ·Holes: N (No hole)
    ·Relief angle: Positive 11° (P) [Grade Features]
    ·BN250 is a general-purpose grade that has optimized CBN sintered compact composition and improved a balance of abrasion resistance and wear resistance.
    ·BN500 has an excellent balance of wear resistance and abrasion resistance, so it can achieve long tool lifespan in high-speed
    ·and high-precision machining of high grade cast iron such as ductile cast iron in particular.
    ·BN500 has an excellent balance of wear resistance and abrasion resistance, so it can achieve long tool lifespan in high-speed
    ·and high-precision machining of high grade cast iron such as ductile cast iron in particular.
    ·BN700 is one of grades that have the highest hardness and toughness in the SUMIBORON series, and has balanced abrasion resistance and wear resistance when cutting sintered alloys and cast iron, etc.
    ·BNX20 is a grade that demonstrates its power in high-efficiency machining.
    ·DA150 is a grade with an excellent balance of machinability and abrasion resistance, as the diamond particles are strongly bonded to each other.
    ·T1200A is a cermet grade with high abrasion resistance for finishing to medium-rough cutting of general steel.

    Blade Tip Replacement Tip S (Square) SPGN | SUMITOMO_ELEC_ | MISUMI India