(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Tip Replacement Tip APET-PDER-F

Blade Tip Replacement Tip APET-PDER-F
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,024₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Combines sharpness and edge strength. Reduced cutting resistance realizes chip discharge amounts with lower required power

 
Part Number
APET160508PDERFACZ310
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,024.05

10 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) A (85° parallelogram) Clearance angle P (11°) Work material Stainless Steel / Cast Iron / Difficult-to-cut material
Material type Coating Material type model ACZ310 Corner R 0.8
Thickness(mm) 5.56 Applicable Cutter WMM3000E/EL/ELH/EXLH type
X
whatsapp-qr whatsapp-icon