(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Air Impact Wrench CP8242-R, CP8252-R

Air Impact Wrench CP8242-R, CP8252-R

Vibration preventing grip handle. High powered, low noise, and lightweight.

[Features]
· Weight reduction is achieved with composite body and magnesium clutch housing.
· Features a built-in air regulator function with three stage switching.
· Vibration preventing grip handle

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CP8252-R

 
Part Number
CP8252-R
Part NumberVolume DiscountDays to ShipFeature 1 Feature 2
19 Day(s) or more Contains three-stage switching air regulatorLow-noise and lightweight

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 1050 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) 10–14
Hose Fixing Port 1/4NPT Air Consumption(m³/min) 0.82 Total Length(mm) 200
Total Length(Input) 7.87 Mass(g) 2000 Mass(lb) 4.40
Torque(Nm) 300-800 Torque(ft.lb) 220-590 Maximum Torque(ft.lb) 775
Number of No-load Revolutions(min-1) 9000 Noise Level(dB (A)) 94 Sound Power Level(dB (A)) 105
Vibration(m / s2) 7.9 Hose Inner Dia.(mm) 10 Hose Inner Dia.(Input) 3/8"
Air Inlet Screw Size(NPTF) 1/4" Socket Square Size(Input) 1/2

Please check the type/dimensions/specifications of the part CP8252-R in the Air Impact Wrench CP8242-R, CP8252-R series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support