(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
An ultra-mini size high-speed air grinder with a built-in regulator.
Number of No-load Revolutions(rpm) | 30000 | Total Length(mm) | 121 | Air Consumption(m³/min) | 0.72 |
---|---|---|---|---|---|
Total Length(in) | 4.75 | Output(kW) | 0.22 | Output(hp) | 0.30 |
Maximum Collet Size(mm) | 6.4 | Maximum Collet Size(Input) | 1/4 | Mass(g) | 340 |
Mass(ls) | 0.75 | Noise level(dB (A)) | 96 | Vibration(m / s2) | 5.4 |
Air inlet screw size(NPTF) | 1/4" | Advantages | Built-In Regulator, High Speed |
Please check the type/dimensions/specifications of the part CP876 in the Air Grinder CP876 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy