- Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Incision-Resistant Gloves, Heat Resistant / Cut Resistant Gloves
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (cm) |
Trusco Code |
Mass (g) |
Inner capacity |
|
₹ 6,901.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
26 |
328-6975 |
145 |
1 Pair |
|
₹ 7,723.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
32 |
328-6983 |
160 |
1 Pair |
Basic Specifications
-
- Product Type
- Aramid
-
- Specifications
- Palm coat
-
- Application
- Cut resistance
-
- Size
- L
-
- Palm perimeter(cm)
- 27
-
- Middle finger length(cm)
- 9.5
-
- Thickness(mm)
- 3.6 (Palm)
-
- Features
- Palm side uses a high-strength material PBO fiber Zylon®.
-
- Application
- Construction and welding work.
-
- Material heat resistant temperature
- 500°C/9 seconds
-
- Palm
- (Surface) PBO Fiber (Zylon R) (Intermediate) Meta-Aramid Fiber Insulation (Lining) Cotton
-
- Back of hand, hem
- (Surface) Para-Aramid Fiber (Lining) Cotton
-
- Inner capacity
- 1 Pair
Product Description
[Features]
· Palm side uses a high-strength material PBO fiber Zylon®.
· The palms of the hand use para-aramid fibers.
· The palm interior lining uses meta-type aramid fiber felt as a heat-shield.
[Applications]
· Construction and welding work.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (cm) |
Trusco Code |
Mass (g) |
Inner capacity |
|
₹ 6,901.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
26 |
328-6975 |
145 |
1 Pair |
|
₹ 7,723.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
32 |
328-6983 |
160 |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Specification
●Color:Yellow
●Size:Free
●SPQ(pair):10
●Material Momentary Instantaneous Heat Resistant Temperature: 500°C/9 Secs
●Thickness: 3.6mmMaterials
●Back of Hand and Hemline:(front) Para Type Aramid Fiber(back) Cotton
●Palm: (front) PBO Fiber (Zylon?) (inside) Meta Type Aramid Fiber Heat Insulation (back) Cotton
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy