(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aramid Gloves (7 Gauge)

Aramid Gloves (7 Gauge)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Product Description

Cut-resistant standard gloves.
[Features]
· It is a glove made with 100% aramid fibers that combine high cutting resistance, high strength, and abrasion resistance.
[Applications]
· For work handling glass products and metal pressed products.

Loading...

Product Specifications

Features

●100% aramid fiber which has high cutting resistance, high strength, wear resistance performance is used.
●Has very high resistance to cutting by razors and sharp objects.

Usage

●Prevention of cuts with work such as construction, glass, iron and steel, shipbuilding, automobile, machine, press, meat etc.

Specification

●Color:Yellow
●Size:Free
●SPQ(pair):10
●Thickness: 2.2mm 
●7 Gauge Knitting

Materials

●Front/Back: Aramid Fiber
X
whatsapp-qr whatsapp-icon
Close

Comparison list