(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nitrile Rubber Gloves, Disposable Ultra-Thin Gloves, Nitrile, With Powder, 100-Piece Set, White

Nitrile Rubber Gloves, Disposable Ultra-Thin Gloves, Nitrile, With Powder, 100-Piece Set, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DPM6981NM

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Size
    M
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    19.3
  • Middle finger length(cm)
    8.5
  • Color
    White
  • Thickness(mm)
    0.09
  • Trusco Code
    336-3295
  • Features
    Due to being used for both the left and the right, it is economic in its use with one hand.
  • Application
    Machine assembly, painting work, etc.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Nitrile Rubber (NBR)
  • Mass(g/box)
    644
  • Inner capacity
    1 Box (100 Sheets)
Part Number
DPM6981NM
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 1,647.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Size
    M
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    19.3
  • Middle finger length(cm)
    8.5
  • Color
    White
  • Thickness(mm)
    0.09
  • Trusco Code
    336-3295
  • Features
    Due to being used for both the left and the right, it is economic in its use with one hand.
  • Application
    Machine assembly, painting work, etc.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Nitrile Rubber (NBR)
  • Mass(g/box)
    644
  • Inner capacity
    1 Box (100 Sheets)

Product Description

Nitrile rubber gloves with excellent heat resistance that can be boiled to disinfect.
[Features]
· Used for both the left and the right, it is economic in its use with one hand.
· A pair of gloves with excellent resistance to chemicals, oils and greases, and strong and durable against puncturing.
· Thin and soft enough to make the most of the fingertip sensation while wearing them. The inside of the gloves has a smooth finish that is convenient when putting them on and taking them off.
[Applications]
· Ideal for food processing, mechanical work, oil work, nursing care, agriculture and gardening.

Specifications of DPM6981NM

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Size
    M
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    19.3
  • Middle finger length(cm)
    8.5
  • Color
    White
  • Thickness(mm)
    0.09
  • Trusco Code
    336-3295
  • Features
    Due to being used for both the left and the right, it is economic in its use with one hand.
  • Application
    Machine assembly, painting work, etc.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Nitrile Rubber (NBR)
  • Mass(g/box)
    644
  • Inner capacity
    1 Box (100 Sheets)
Part Number
DPM6981NM
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 1,647.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Durable gloves that are resistant to chemicals, oils, greases, and penetration.

Usage

●Machine Assembly, Coating Work and so on.

Specification

●Color:White
●Q'ty Per Box(sheet):100
●SPQ(box):10
●Thickness: 0.09mm
●Food Sanitation Act Compliant Product

Materials

●Nitrile Rubber(NBR)
X
whatsapp-qr whatsapp-icon