(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Fit Gloves (Long / Palm Coat)

Urethane Fit Gloves (Long / Palm Coat)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 290.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TUFG-BL
TUFG-BM
TUFG-BS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass Inner capacity

₹ 294.75

1 Piece(s) 5 Day(s) or more L 22.5 18.8 7.6 299-7576 25.0g 1 Pair

₹ 293.98

1 Piece(s) 5 Day(s) or more M 21.5 17.7 7.2 299-7568 22.5g 1 Pair

₹ 290.76

1 Piece(s) 6 Day(s) or more S 20.5 16.2 6.8 299-7550 18.5g 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Color
    Black
  • Thickness(mm)
    0.9
  • Specification details
    Food Sanitation Law Compliant
  • Glove part
    More than 95% Nylon, Less than 5% Other Materials
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Pair

Product Description

Non-slip gloves that fit perfectly to hands, and use long-fiber woolly nylon thread.
[Features]
· Gloves are of 15-gauge thickness specification.
· Uses long fiber woolly nylon for low dust generation.
· Non-coated specification using a highly elastic nylon material which firmly fits hands.
· The palm of the hand has a polyurethane coating that improves grip.
· The product features superior breathability, making it comfortable and preventing humidity.
· Compliant with the Food Sanitation Act of Japan.
[Applications]
· Ideal for assembly of electric and electronic components/products.
· Ideal for food processing.

Part Number
TUFG-BL
TUFG-BM
TUFG-BS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass Inner capacity

₹ 294.75

1 Piece(s) 5 Day(s) or more L 22.5 18.8 7.6 299-7576 25.0g 1 Pair

₹ 293.98

1 Piece(s) 5 Day(s) or more M 21.5 17.7 7.2 299-7568 22.5g 1 Pair

₹ 290.76

1 Piece(s) 6 Day(s) or more S 20.5 16.2 6.8 299-7550 18.5g 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses long fiber woolly nylon to suppress the occurrence of dust.

Specification

●Color:White
●SPQ(pair):10
●Thickness: 0.9mm
●Food Sanitation Act Compliant Product

Materials

●Glove: 95% Nylon, 5% Other
●Slip Prevention: Polyurethane(PUR)
X
whatsapp-qr whatsapp-icon