(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rubber Hope Gloves

Rubber Hope Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 214-S

  • Product Model
    Natural Rubber
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    25
  • Color
    Brown
  • Trusco Code
    335-1891
  • Mass(g)
    82
  • Use
    Acetone washing work, work involving handling of weak acid or weak alkali materials.
  • Thickness
    1.5mm
  • Specification 2
    Antibacterial and Odor-resistant Processing
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
  • Amount Of Content
    1 Pair
Part Number
214-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 519.91

5 Piece(s) 5 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    25
  • Color
    Brown
  • Trusco Code
    335-1891
  • Mass(g)
    82
  • Use
    Acetone washing work, work involving handling of weak acid or weak alkali materials.
  • Thickness
    1.5mm
  • Specification 2
    Antibacterial and Odor-resistant Processing
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Non-slip arrangement improves slip prevention.
· Natural rubber coated gloves with a soft, comfortable feel.
· Comes with cotton back fabric for easy removal and excellent absorption of perspiration.
[Applications]
· Cleaning with acetone and handling of weak acids and alkalis.
· Agriculture
· Gardening
· Civil engineering
· Construction
· Fishing
· Seafood processing

Specifications of 214-S

  • Product Model
    Natural Rubber
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    25
  • Color
    Brown
  • Trusco Code
    335-1891
  • Mass(g)
    82
  • Use
    Acetone washing work, work involving handling of weak acid or weak alkali materials.
  • Thickness
    1.5mm
  • Specification 2
    Antibacterial and Odor-resistant Processing
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
  • Amount Of Content
    1 Pair
Part Number
214-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 519.91

5 Piece(s) 5 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1