(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welding Mask (Liquid Crystal Type), External Plate【5 Pieces Per Package】

Welding Mask (Liquid Crystal Type), External Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,198₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· External plates for welding masks TSM25S4 & TSM20S.

Features

●It cuts harmful rays with an instantaneous reaction of 1/25000 seconds.
●Corresponds from hand welding to TIG welding.
●Instantly shields harmful light rays during welding.
●The brightness when passing through also became #3.5, making it easier to see.

Usage

●For TIG welding, semi automatic welding, handwork welding.

Specification

●Q'ty Per Bag(sheet):5
●SPQ(bag):1

Accessories

●Outer Plate
●Sweat Pad
●Complete Head Band Set
Part Number
TSM20S-SP
TSM20S-UP
TSM25S4-SP
TSM25S4-UP
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Conforming main body Trusco Code Mass
(g)

₹ 1,810.47

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more For Exterior UseTSM20S415-310391(g)

₹ 1,198.25

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more For interiorsTSM20S415-311127(g)

₹ 1,802.69

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more For Exterior UseTSM25S4415-312074(g)

₹ 1,204.15

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more For interiorsTSM25S4415-313839(g)

Loading...

  1. 1
 

Basic Information

Product Type Welding surface (liquid crystal type) Application TIG Welding / Semiautomatic Welding / Manual welding The Number of each bag(sheet) 5
Type Exterior Plate
X
whatsapp-qr whatsapp-icon