(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Transparent Plastic Cover Plate【20 Pieces Per Package】

Transparent Plastic Cover Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Lightweight and difficult to brake, resistant to scratches.
· Helps prevent spatter adherence. It is excellent in impact resistance and prevents spatter from adhering to the light shielding plate.
[Applications]
· As a transparent plastic cover plate.

Part Number
TPCCS
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,773.93

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Plate for welding surface Material Polycarbonate Application Transparent Cover
Face piece dimension: Length(mm) 50 Face piece dimension: Width(mm) 105 Quantity/Pack(sheet) 20
Trusco Code 423-8401 Mass(g) 216 (g/Pack) Compatible Model HS、TPW-T、TPW-K
Thickness 1.0mm

Please check the type/dimensions/specifications of the part TPCCS in the Transparent Plastic Cover Plate series.