(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Made of vulcanized fiber (fish paper) that is light, firm and also excellent in electrical insulation.
[Applications]
· For arc welding work.
Part Number |
---|
HS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,712.15 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Product Type | Welding surface | Material | Hard Fiber | Application | Arc Welding |
---|---|---|---|---|---|
Face piece dimension: Length(mm) | 315 | Face piece dimension: Width(mm) | 225 | Trusco Code | 228-2771 |
Mass(g) | 500(g) | Compatible Light Shield Plate | 105×50 mm (Sold Separately) |
Please check the type/dimensions/specifications of the part HS in the Hand-Held Welding Shield series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy