(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Specialized for Vertical Hanging (Safety Lock Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of R-05

  • Product Type
    Vertical Hanging Clamp
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    3
  • Maximum Clamp Width(mm)
    22
  • Size D(mm)
    45
  • Size H(mm)
    220
  • Dimension H2(mm)
    64
  • Size L(mm)
    120
  • Trusco code
    106-5416
  • Mass(g)
    3200
  • Features
    Capable of inverted operation. It can also be used for pulling lightweight steel sheet piles (short objects).
  • Intended Use
    Steel plate, formed steel, and other vertical suspension work.
  • Specifications
    With Safety Lock, for 2-point Suspension
  • Amount Of Content
    1 unit
Part Number
R-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 40,577.36

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Vertical Hanging Clamp
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    3
  • Maximum Clamp Width(mm)
    22
  • Size D(mm)
    45
  • Size H(mm)
    220
  • Dimension H2(mm)
    64
  • Size L(mm)
    120
  • Trusco code
    106-5416
  • Mass(g)
    3200
  • Features
    Capable of inverted operation. It can also be used for pulling lightweight steel sheet piles (short objects).
  • Intended Use
    Steel plate, formed steel, and other vertical suspension work.
  • Specifications
    With Safety Lock, for 2-point Suspension
  • Amount Of Content
    1 unit

Product Description

[Features]
· Enables inverting work.
· Usable also for pulling out lightweight steel sheet piles (short objects).
[Applications]
· Vertical lifting work for steel plates, steel sections, etc.

Specifications of R-05

  • Product Type
    Vertical Hanging Clamp
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    3
  • Maximum Clamp Width(mm)
    22
  • Size D(mm)
    45
  • Size H(mm)
    220
  • Dimension H2(mm)
    64
  • Size L(mm)
    120
  • Trusco code
    106-5416
  • Mass(g)
    3200
  • Features
    Capable of inverted operation. It can also be used for pulling lightweight steel sheet piles (short objects).
  • Intended Use
    Steel plate, formed steel, and other vertical suspension work.
  • Specifications
    With Safety Lock, for 2-point Suspension
  • Amount Of Content
    1 unit
Part Number
R-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 40,577.36

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon