(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Needle for Air Chisel【100 Pieces Per Package】

Needle for Air Chisel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ultra-special hard steel wire that is strong and resistant to abrasion.
[Applications]
· For stripping work.

Features

●Can be used for each manufacturer's air chisel.
●Super hard steel wire with strong and wear resistance.

Usage

●For removal work.

Specification

●Needle Length(mm):180
●Q'ty Per Box(piece):100
Part Number
2-180
3-180
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNeedle chiseling diameter
(mm)
Trusco Code Mass
(g)

₹ 6,128.36

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2152-6430490

₹ 7,541.05

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3152-64481080

Loading...

  1. 1
 

Basic Information

Needle length(mm) 180 Pcs./Box.(pc.) 100 Features An ultra-special hard steel wire that is strong and resistant to abrasion.
Application For stripping work.
X
whatsapp-qr whatsapp-icon