(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Drilling Machine Vise "F Type" (Part Number)

Drilling Machine Vise "F Type"
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,314₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cast iron, so it is unlikely to be damaged due to heavy-duty work.
· Uses fall-prevention handlebar.

Features

●Made of cast iron which is hard to break even in strong work.
●A handle bar that does not fall out.

Materials

●Main Body: Cast Iron
●Cap: Steel Material
Part Number
FV-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Overall Width
(mm)
Full height
(mm)
Trusco Code Mass

₹ 6,313.93

1 Piece(s) 5 Day(s) or more 1607780308.011013658125-69212700g

Loading...

  1. 1

Basic Information

Features Made of durable cast iron to withstand strong force. Uses fall-prevention handlebar. Material (Main Body) Cast Iron

Please check the type/dimensions/specifications of the part FV-75 in the Drilling Machine Vise "F Type" series.

Product variants

Part Number
FV-100
FV-125
FV-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Overall Width
(mm)
Full height
(mm)
Trusco Code Mass

₹ 7,643.07

1 Piece(s) 5 Day(s) or more 180100100321013016063125-69393600g

₹ 11,877.85

1 Piece(s) 5 Day(s) or more 2251251293812.515819371125-69475800g

₹ 15,262.82

1 Piece(s) 5 Day(s) or more 255151150401518222180125-69558200g