(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Vise (Handle Type) Female Thread / Shaft Set for VD Type

Precision Vise (Handle Type) Female Thread / Shaft Set for VD Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,639₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Specifications]
·For precision vise
·Materials: Carbon tool steel (SKS-93) (hardness HRC56 to 60)

Part Number
VD50M
VD65M
VD75M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Model Trusco Code Mass

₹ 2,639.24

1 Piece(s) 8 Day(s) or more VD-50301-118630 g/set

₹ 2,666.58

1 Piece(s) 8 Day(s) or more VD-65326-577335 g/set

₹ 2,923.71

1 Piece(s) 5 Day(s) or more VD-75301-119442 g/set
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Model Trusco Code Mass

Loading...

  1. 1

Basic Information

Specifications Perpendicularity of within ±0.005 mm/100 mm. Parallelism of within ±0.005 mm/100 mm. Material (Main Body) Carbon tool steel (SKS-93) (hardness HRC56 to 60)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list