(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Cross Vise (Part Number)

Cross Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a sliding vise which cross-moves perpendicularly in the front/back and right/left directions.
· If attached to the drilling machine, the processing position can be easily moved.

Features

●A slide type vise that crosses at right angles to the front and back, right and left.
●If mounted on a drill press, you can easily move the processing position.

Specification

●SPQ(piece):1

Materials

●Main Body: Cast Iron
Part Number
CR-125N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Slide width (X axis)
(mm)
Slide width (Y axis)
(mm)
Trusco Code

₹ 29,704.00

1 Piece(s) 5 Day(s) or more 2551571461231253212157173180342-9849

Loading...

  1. 1

Basic Information

Features It is a sliding vise which cross-moves perpendicularly in the front/back, right/left directions. If attached to the drilling machine, the processing position can be easily moved. Material (Main Body) Cast Iron

Please check the type/dimensions/specifications of the part CR-125N in the Cross Vise series.

Product variants

Part Number
CR-100N
CR-150N
CR-75N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Slide width (X axis)
(mm)
Slide width (Y axis)
(mm)
Trusco Code

₹ 29,543.00

1 Piece(s) 5 Day(s) or more 240142138104942512142160123342-9831

₹ 48,761.00

1 Piece(s) 5 Day(s) or more 2801731631521493215173197205342-9857

₹ 20,774.00

1 Piece(s) 5 Day(s) or more 2151111208268259112149110342-9822