(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Vise (Part Number)

Stainless Steel Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      73,594₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is entirely made of stainless steel, making it suitable in places where rust and dirt must be avoided, as well as for devices in ships and marine development (places where tools rust due to seawater).

Features

●Because it is made of all-stainless steel, it can be used in places where are weak in rust and dirt, or places wherein there are equipment or device of ship and ocean development(places where tools rust with sea water).

Specification

●SPQ(piece):1

Materials

●Stainless Steel(SUS304)
Part Number
TSUB-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting dimension (H)
(mm)
Mounting dimension (G)
(mm)
Trusco Code Mass
(g)
Mounting dimension (F)
(mm)

₹ 146,260.36

1 Piece(s) 5 Day(s) or more 5402001951547512120180490-055314200116

Loading...

  1. 1

Basic Information

Mouth Opening(mm) 150 Material Stainless steel (SUS304) Features It is entirely made of stainless steel, making it suitable in places where rust and dirt must be avoided, as well as for devices in ships and marine development (places where tools rust due to seawater).

Please check the type/dimensions/specifications of the part TSUB-150 in the Stainless Steel Vise series.

Product variants

Part Number
TSUB-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting dimension (H)
(mm)
Mounting dimension (G)
(mm)
Trusco Code Mass
(g)
Mounting dimension (F)
(mm)

₹ 73,593.80

1 Piece(s) 8 Day(s) or more 368135113100657.869138389-56116000105