(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Quick Grip Vise Type F (Part Number)

Quick Grip Vise Type F
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,440₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Annealed in order to prevent mask deterioration.
· The center bar and guide bar have undergone quenching and a grinding finish.
· The cam-out construction reduces workpiece clamping time.

Features

●Annealed to prevent changing it by aging.
●The clamp time of the work piece can be shortened by the cam lock structure.

Materials

●Main Body: Cast Iron
●Cap: Steel Material
Part Number
FQ-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Trusco Code Mass
(g)

₹ 38,146.36

1 Piece(s) 5 Day(s) or more 368223100156150517189X342125-659913200

Loading...

  1. 1

Basic Information

Main Body Material Cast Iron Features In order to prevent secular changes, it has been purified. The center bar and guide bar have undergone quenching and a grinding finish. The cam-out construction reduces workpiece clamping time.

Please check the type/dimensions/specifications of the part FQ-150 in the Quick Grip Vise Type F series.

Product variants

Part Number
FQ-100
FQ-200
FQ-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Trusco Code Mass
(g)

₹ 22,218.29

1 Piece(s) 5 Day(s) or more 28015186104100426120X248125-65726100

₹ 51,625.09

1 Piece(s) 5 Day(s) or more 427271111204200547241X388125-660218700

₹ 20,439.58

1 Piece(s) 5 Day(s) or more 21511272797538494X201125-65643200