(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

L-shaped clamp

L-shaped clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,632₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Great for sheet metal working.
· With a bar handle to be used when a particularly powerful tightening force is required.
· The main body is a heavy-duty type which has undergone complete heat treatment.

Features

●Optimum for sheet metal processing.

Specification

●SPQ(piece):2

Materials

●Special Steel
Part Number
GLB100
GLB150
GLB200
GLB250
GLB300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Trusco Code Mass
(g)

₹ 3,631.84

1 Piece(s) 5 Day(s) or more 192100100128-92681060

₹ 4,104.35

1 Piece(s) 5 Day(s) or more 242150100128-92761130

₹ 5,092.00

1 Piece(s) 5 Day(s) or more 292200120128-92841280

₹ 5,823.91

1 Piece(s) 5 Day(s) or more 342250120128-92921370

₹ 6,609.85

1 Piece(s) 5 Day(s) or more 392300120128-93061440

Loading...

  1. 1

Basic Information

Frame Dimensions A(mm) 21.4 Frame Dimensions B(mm) 10.4 Material Special Steel
Features Ideal for plate metal processing. Bar handle included for when particularly strong tightening power is required. The main body has undergone complete heat treatment for a strengthened shape.