(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw (for Victor)【3 Pieces Per Package】 (Part Number)

Soft Jaw (for Victor)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,503₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number
SJ-70
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Chuck diameter MST Type (in.) Chuck diameter LST Type (in.) Trusco Code Mass
(g/group)

₹ 7,503.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 636152.43670306-112-86211500

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Victor
Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part SJ-70 in the Soft Jaw (for Victor) series.

Product variants

Part Number
SJ-100
SJ-115
SJ-135
SJ-135H
SJ-85
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Chuck diameter MST Type (in.) Chuck diameter LST Type (in.) Trusco Code Mass
(g/group)

₹ 12,176.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 9・1046228.6・25446100359N・1010112-86473300

₹ 15,977.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1249304.849115401212112-86554480

₹ 26,863.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 155338153135431515112-86636200

₹ 32,829.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1867457.267135501818112-86719000

₹ 9,112.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 7・838177.8・203.23885307・87・9112-86391930