(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw (for Soul)【3 Pieces Per Package】 (Part Number)

Soft Jaw (for Soul)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,160₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number
MSE-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

₹ 15,565.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 1253304.8Standard Type125312542112-78705500

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Other
Pitch(mm) - Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part MSE-12 in the Soft Jaw (for Soul) series.

Product variants

Part Number
HS-8
HS-9
MSE-10
MSE-12-90
MSE-6
MSE-6-60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

₹ 10,339.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 843203.2Strong type8439832112-97322700

₹ 14,580.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 957228.6Strong type95711438112-85234500

₹ 11,828.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1050254Standard Type105010736112-78613600

₹ 26,035.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1290304.8Standard Type129012542112-91218900

₹ 6,160.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 635152.4Standard Type6357726112-78371300

₹ 11,060.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 660152.4Standard Type6607726112-90582400