(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Part Number |
---|
HN-10-90-3.0 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Trusco Code | Mass (g/group) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,894.33 | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) or more | 10 | 90 | 254 | 10 | 3 | 90 | 110 | 40 | 114-0922 | 8000 |
Loading...
Type | Soft Jaw | Mounting type | Serrated Type | Compatible Manufacturer | Howa |
---|---|---|---|---|---|
Features | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. |
Please check the type/dimensions/specifications of the part HN-10-90-3.0 in the High Jaw (for Both Howa and Kitagawa) series.
Part Number |
---|
HN-10-60-1.5 |
HN-10-60-3.0 |
HN-10-90-1.5 |
HN-12-120-1.5 |
HN-12-120-3.0 |
HN-12-90-1.5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Trusco Code | Mass (g/group) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,081.04 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 60 | 254 | 10 | 1.5 | 60 | 110 | 40 | 112-9716 | 5300 | ||
₹ 12,081.04 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 60 | 254 | 10 | 3 | 60 | 110 | 40 | 114-0906 | 5300 | ||
₹ 15,894.33 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 90 | 254 | 10 | 1.5 | 90 | 110 | 40 | 114-0914 | 8000 | ||
₹ 31,954.04 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 12 | 120 | 304.8 | 12 | 1.5 | 120 | 129 | 50 | 114-0973 | 15800 | ||
₹ 31,954.04 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 12 | 120 | 304.8 | 12 | 3 | 120 | 129 | 50 | 114-0981 | 15800 | ||
₹ 22,072.78 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 12 | 90 | 304.8 | 12 | 1.5 | 90 | 129 | 50 | 114-0957 | 11800 |