(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High Jaw (for Both Howa and Kitagawa)【3 Pieces Per Package】 (Part Number)

High Jaw (for Both Howa and Kitagawa)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,335₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Features

●S45C steel which is easy to modify and has suitable hardness is used.
●Careful processing has been given considering points such as lowering of restoration accuracy(Core run out) after reinstallation and factors causing attachment distortion of the Master Jaw.

Specification

●Pitch(mm):1.5
●SPQ(set):1
Part Number
HN-8-90-1.5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

₹ 12,459.80

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 890203.281.5909036112-96785600

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part HN-8-90-1.5 in the High Jaw (for Both Howa and Kitagawa) series.

Product variants

Part Number
HN-10-120-3.0
HN-10-60-1.5
HN-10-60-3.0
HN-10-90-1.5
HN-10-90-3.0
HN-8-90-3.0
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

₹ 21,814.47

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1012025410312011040114-094910700

₹ 12,081.04

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1060254101.56011040112-97165300

₹ 12,081.04

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10602541036011040114-09065300

₹ 15,894.33

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1090254101.59011040114-09148000

₹ 15,894.33

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10902541039011040114-09228000

₹ 12,459.80

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 890203.283909036112-96865600