(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

HO1MA Soft Jaw (for HOWA)【3 Pieces Per Package】 (Part Number)

HO1MA Soft Jaw (for HOWA)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,763₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number
HO1MA-6-1.5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

₹ 4,918.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 640152.461.5407231114-05911700

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Details Type For HO1MA Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part HO1MA-6-1.5 in the HO1MA Soft Jaw (for HOWA) series.

Product variants

Part Number
HO1MA-12-3.0
HO1MA-15-3.0
HO1MA-4-1.5
HO1MA-6-3.0
HO1MA-8-1.5
HO1MA-8-3.0
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

₹ 12,221.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1250304.81235012950114-06636700

₹ 30,934.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 15703811537015664114-067113600

₹ 3,763.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 425101.641.5255423114-0574600

₹ 4,918.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 640152.463407231114-06041700

₹ 5,832.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 840203.281.5409034114-06122300

₹ 5,832.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 840203.283409034114-06212300