(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Part Number |
---|
HO-8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting type | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Details Type | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Minimum Gripping Work Dimensions (mm) | Trusco Code | Mass (g/group) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,132.40 | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) or more | Serrated Type | 8 | 40 | 203.2 | For HO | 8 | 1.5 | 40 | 95 | 35 | - | 112-8922 | 2500 |
Loading...
Type | Soft Jaw | Compatible Manufacturer | Kitagawa | Features | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. |
---|
Please check the type/dimensions/specifications of the part HO-8 in the Soft Jaw (for Kitagawa) series.
Part Number |
---|
B-205 |
B-206 |
B-212 |
HO-8S |
SK-10 |
SK-10-60 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Mounting type | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Details Type | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Minimum Gripping Work Dimensions (mm) | Trusco Code | Mass (g/group) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,743.00 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | Serrated Type | 5 | 25 | 127 | For B | 5 | 1.5 | 25 | 54 | 23 | - | 273-0634 | 550 | ||
₹ 4,924.00 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | Serrated Type | 6 | 28 | 152.4 | For B | 6 | 1.5 | 28 | 66 | 26 | - | 273-0642 | 800 | ||
₹ 13,954.00 | 3 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | Serrated Type | 12 | 50 | 304.8 | For B | 12 | 1.5 | 50 | 111 | 50 | - | 273-0651 | 5400 | ||
₹ 6,765.00 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | Serrated Type | 8 | 40 | 203.2 | For HO-S | 8 | 1.5 | 40 | 95 | 35 | 8 | 300-6816 | 2400 | ||
₹ 10,125.00 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | Upper and Lower Divided Jaw Type | 10 | 49 | 254 | For SK | 10 | - | 49 | 110 | 35 | - | 112-8302 | 3800 | ||
₹ 16,579.00 | 3 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | Upper and Lower Divided Jaw Type | 10 | 60 | 254 | For SK (High Jaw) | 10 | - | 60 | 110 | 35 | - | 112-9295 | 4600 |