(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw (for Kitagawa)【3 Pieces Per Package】 (Part Number)

Soft Jaw (for Kitagawa)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,195₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Features

●S45C steel which is easy to modify and has suitable hardness is used.
●Careful processing has been given considering points such as lowering of restoration accuracy(Core run out) after reinstallation and factors causing attachment distortion of the Master Jaw.
Part Number
HO-15A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting type Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Minimum Gripping Work Dimensions
(mm)
Trusco Code Mass
(g/group)

₹ 32,614.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Serrated Type1570381For HO151.57015662-112-897313300

Loading...

  1. 1

Basic Information

Type Soft Jaw Compatible Manufacturer Kitagawa Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part HO-15A in the Soft Jaw (for Kitagawa) series.

Product variants

Part Number
B-205
B-206
B-212
HO-6
HO-6S
HO-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMounting type Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Minimum Gripping Work Dimensions
(mm)
Trusco Code Mass
(g/group)

₹ 4,743.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more Serrated Type525127For B51.5255423-273-0634550

₹ 4,924.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more Serrated Type628152.4For B61.5286626-273-0642800

₹ 13,954.00

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more Serrated Type1250304.8For B121.55011150-273-06515400

₹ 5,579.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more Serrated Type636152.4For HO61.5367532-112-89141600

₹ 5,657.00

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more Serrated Type636152.4For HO-S61.53675327300-68081600

₹ 6,132.40

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more Serrated Type840203.2For HO81.5409535-112-89222500