(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond core drill (straight shank)

Diamond core drill (straight shank)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,383₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Suitable for electrical facilities, piping and wiring applications.
· The product is a wet type grinding tool with electrodeposition of diamonds on the blade of a hole saw shape.
[Applications]
· Work material: Tile, Block, Brick, Glass, etc.
· Applicable models: Electric drill with speed control function and power consumption of 500 W and higher (cannot be used for impact tools).

Features

●Optimum for electrical installation, piping and wiring
●A hole saw-shaped, wet cutting tool with the diamond electrodeposited blade.

Usage

●Work Material: Tile, Glass, etc.

Specification

●Effective Length(mm):35
●Blade Thickness(mm):2.0
●SPQ(piece):6
●Compatible Model: Electric Drill with power consumption of 500W and speed control function

Materials

●Main Body: Steel(S45C)

Accessories

●Guide Ring
●Sponge for Injecting Water
●Double-Sided Tape

Warning

●Cannot be used to impact tool.
Part Number
TDC-10
TDC-25
TDC-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Blade thickness
(mm)
Ring Inner Diameter
(mm)
Ring O.D.
(mm)
Trusco Code Mass
(g)

₹ 2,382.73

1 Piece(s) 5 Day(s) or more 106.51.510.525279-166814

₹ 3,192.36

1 Piece(s) 6 Day(s) or more 256.51.525.545279-167644

₹ 4,510.25

1 Piece(s) 5 Day(s) or more 5010250.565279-1714104

Loading...

  1. 1
 

Basic Information

Effective Length(mm) 35.5 Features Suitable for electrical facilities, piping and wiring applications. The product is a wet type grinding tool with electrodeposition of diamonds on the blade of a hole saw shape. Application Work material: Tile, Block, Brick, Glass, etc.
Compatible Model Electric drill with a speed control feature at a power consumption of 500 W and higher Material Main Body: Main Steel (S45C) Accessory Guide Ring, Sponge for Water Injection, Double-Sided Tape
X
whatsapp-qr whatsapp-icon